IESNA:LM-63-2002
[TEST]P954357
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51889
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6088.2 7623 9010.4 10084.5 10960.4 11455.9 11688.9 11771.9 12192.5 13092.4
14579 16456.6 18304.8 19780.6 21071.6 22250.2 22994.8 23184.9 22726.9 21567.1
19226.2 15179 12529.9 10494.3 8311.3 5847.1 3843.6 2694.6 2102.6 1816
1647.3 1384.8 1173.2 407.1 198.2 32.1 0
6088.2 7676.5 9077.4 10170.2 10973.7 11517.5 11796 11873.7 12221.9 13033.5
14407.6 16247.7 18061 19587.7 20892.2 22070.7 22954.6 23273.3 22981.4 21998.4
20043.1 16303.9 13036.2 10947 8790.8 6374.8 4191.8 2828.5 2169.6 1880.3
1663.3 1406.2 1183.9 503.6 211.6 40.2 0
6088.2 7609.6 8983.6 10087.2 10947 11571 11916.6 12063.9 12337.1 13065.6
14236.1 15870 17611 19145.8 20385.9 21377 22306.4 22759.1 22643.9 21859.1
20286.8 17718.2 14123.6 11616.6 9476.5 7135.5 4765 3166 2341 1944.6
1716.9 1494.6 1280.3 977.6 498.2 58.9 0
6088.2 7609.6 8943.5 10044.3 10963 11667.5 12138.9 12385.3 12642.4 13204.9
14075.4 15342.4 16847.7 18291.4 19453.8 20407.4 21208.2 21856.4 22030.5 21773.4
20827.9 19073.5 16609.3 13692.4 10947 8506.9 5948.9 3808.8 2598.1 1976.7
1706.2 1481.2 1264.2 1007.1 707.1 275.9 0
6088.2 7384.6 8678.3 9808.6 10778.2 11635.3 12318.3 12771 13060.3 13504.9
14228.1 15157.5 16360.2 17584.2 18685.1 19633.3 20404.7 21090.4 21577.9 21709.1
21449.3 20651.1 19102.9 16761.9 14027.2 11233.6 8370.3 5517.7 3466 2324.9
1773.2 1574.9 1368.7 1044.6 704.4 219.6 0
6088.2 7266.7 8434.5 9535.4 10553.2 11496 12353.2 13030.8 13491.5 13922.8
14463.8 15240.6 16140.5 17209.3 18286 19357.4 20268.1 20980.6 21518.9 21963.6
22309.1 22193.9 21709.1 20608.2 18706.5 16242.3 13073.7 10025.6 6741.7 4162.4
2699.9 1845.5 1336.6 808.9 407.1 107.1 0
6088.2 7041.7 8056.9 9093.4 10100.6 11088.9 12042.5 12891.5 13596 14161.1
14734.3 15361.1 16049.5 16906.6 17889.6 19003.8 20150.2 21256.4 22236.8 23099.2
23884 24746.5 25134.9 25375.9 25322.4 24229.6 22143 18819 14421 9768.4
5638.2 2927.6 1494.6 862.5 420.5 144.6 0
6088.2 6870.3 7684.6 8573.8 9495.2 10365.7 11300.5 12208.5 13081.7 13853.1
14624.5 15339.7 15987.9 16686.9 17420.9 18208.3 19121.7 20155.6 21285.9 22485.9
23795.6 25675.9 27194.6 28121.4 29176.7 29940.1 30039.2 29013.3 26345.6 22027.8
16049.5 10357.7 5279.3 2153.5 768.7 150 0
6088.2 6562.3 7135.5 7799.7 8528.3 9299.7 10084.5 10861.2 11630 12420.1
13247.8 14013.8 14846.8 15717.3 16622.7 17530.7 18537.8 19668.1 20919 22335.9
23991.2 26500.9 28991.9 30698.1 32875.7 35439 38181.8 40011.2 39620.1 35937.2
28354.4 18382.4 7797.1 2381.2 750 155.4 0
6088.2 6508.7 7079.2 7689.9 8378.3 9106.8 9851.5 10593.4 11327.3 12071.9
12805.8 13566.5 14370.1 15240.6 16140.5 17075.3 18114.6 19263.6 20549.3 22014.5
23667.1 26324.1 28833.9 30682 33009.6 35803.3 38797.8 40704.9 40343.3 36427.4
28185.7 17236 6605.1 1824 589.3 133.9 0
6088.2 6305.1 6599.8 6996.2 7475.6 7998 8525.6 9080.1 9653.3 10231.8
10815.7 11418.4 12026.4 12669.2 13360.3 14091.5 14895 15805.7 16903.9 18157.4
19684.2 22110.9 23951 25767 27982.1 30647.2 33148.9 34233.7 33100.7 28780.3
21245.7 11825.5 3409.7 715.2 238.4 53.6 0
6088.2 6155.2 6321.2 6559.6 6889.1 7245.3 7633.7 8032.8 8437.2 8868.5
9289 9693.4 10111.3 10526.4 10965.7 11429.1 11916.6 12508.5 13194.2 14083.5
15369.1 16965.5 18053 19269 20723.4 22309.1 23391.2 23013.5 21122.5 17576.2
12693.3 6495.3 2118.7 632.1 217 50.9 0
6088.2 6021.2 6045.3 6155.2 6334.6 6519.4 6763.2 7004.2 7242.6 7491.7
7708.7 7904.2 8067.6 8217.6 8322 8389 8456 8501.5 8576.5 8750.6
9168.4 9414.9 9460.4 9551.5 9693.4 9822 9471.1 8359.5 6773.9 5019.5
3412.4 1933.9 969.6 409.8 198.2 69.6 0
6088.2 5740 5533.7 5426.6 5415.9 5458.7 5531.1 5611.4 5667.7 5702.5
5699.8 5632.8 5528.4 5381.1 5185.5 4947.2 4660.6 4363.2 4090 3835.6
3573.1 3340.1 3144.5 2983.8 2844.5 2702.6 2525.8 2287.4 1958 1516
1103.5 811.6 562.5 361.6 206.2 58.9 0
6088.2 5480.2 5102.5 4936.4 4896.3 4931.1 5006.1 5086.4 5126.6 5115.9
5059.7 4960.6 4815.9 4636.5 4427.5 4213.3 3990.9 3768.6 3549 3307.9
3064.2 2844.5 2683.8 2587.4 2549.9 2555.3 2549.9 2474.9 2290.1 1982.1
1508 1039.3 728.5 479.4 238.4 53.6 0
6088.2 5276.6 4821.3 4641.8 4649.8 4751.6 4864.1 4936.4 4941.8 4893.6
4799.8 4665.9 4507.9 4325.7 4132.9 3942.7 3741.8 3530.2 3313.3 3112.4
2959.7 2828.5 2740.1 2683.8 2635.6 2579.4 2491 2399.9 2287.4 2108
1834.8 1441 945.5 522.3 249.1 53.6 0
6088.2 5081.1 4612.3 4491.8 4566.8 4706.1 4815.9 4869.5 4848.1 4765
4636.5 4483.8 4307 4132.9 3948.1 3768.6 3645.4 3498.1 3313.3 3166
3066.9 2935.6 2729.4 2566 2458.8 2354.4 2247.2 2140.1 2043.7 1955.3
1850.8 1682.1 1376.7 1055.3 618.7 150 0
6088.2 4971.3 4502.5 4435.6 4564.1 4698.1 4807.9 4840 4789.1 4657.9
4499.9 4320.4 4127.5 3956.1 3808.8 3725.8 3626.7 3524.9 3425.8 3206.1
3010.6 2855.3 2699.9 2555.3 2405.3 2274 2145.5 2027.6 1904.4 1762.4
1623.2 1497.3 1312.5 1133 792.8 308 0
6088.2 4877.5 4432.9 4424.9 4566.8 4695.4 4791.8 4802.5 4724.8 4582.9
4403.4 4205.2 4028.4 3865.1 3755.2 3661.5 3541 3377.6 3232.9 3058.8
2924.9 2774.9 2627.6 2493.7 2381.2 2266 2142.8 2016.9 1869.6 1706.2
1526.7 1368.7 1165.1 881.2 583.9 243.7 0
6088.2 4823.9 4398.1 4422.2 4577.5 4703.4 4789.1 4773.1 4674 4505.2
4296.3 4100.8 3934.7 3808.8 3749.9 3607.9 3388.3 3133.8 3032 2946.3
2793.7 2675.8 2574 2424 2311.5 2223.1 2108 1971.4 1808 1628.5
1433 1347.3 1159.8 758 551.8 337.5 0
6088.2 4813.2 4376.6 4424.9 4580.2 4708.8 4786.4 4765 4644.5 4454.3
4242.7 4049.9 3886.5 3808.8 3717.7 3538.3 3216.9 3005.3 2951.7 2847.2
2713.3 2568.7 2432.1 2327.6 2263.3 2207.1 2102.6 1974 1818.7 1639.2
1449.1 1497.3 1194.6 798.2 608 225 0
6088.2 4813.2 4374 4432.9 4582.9 4711.5 4783.8 4773.1 4655.2 4457
4242.7 4047.2 3883.8 3811.5 3709.7 3527.6 3192.8 3007.9 2965.1 2844.5
2705.3 2547.2 2434.7 2295.5 2276.7 2207.1 2099.9 1974 1829.4 1636.6
1454.4 1475.8 1025.9 825 600 217 0
